Handling system loading / unloading BAZ

Challenge

Depalletizing of solid aluminum raw pallets from the stack. Added to this was the high demand on the cycle time and thus the dynamics of the robot.

Solution

A combined suction / gripper system ensures a secure hold of the aluminum plate. First, the plate is lifted from the stack by suction cups. Then a parallel gripper is moved in to load the machine tool in the dynamic.

Highlights and technical data
  • IP40
  • Pneumatic
  • External gripping
  • Gripper jaws are synchronized
  • Gripping force safety device for spring
Technical Data
Drive typePNEU
Max. gripping force6300 [N]
Gripping conceptKRAFT
Gripping safety deviceFED
Max. stroke16 [mm]
IP classIP40
System weight122 [kg]

CONTACT US

Personal data
Message